您希望搜索哪方面的内容?
建议的搜索
No product matches found - System Exception
符合的结果
U265X USB 模块化数字 I/O IVI 仪器驱动程序
For a complete list of all IVI drivers from Keysight, please visit IVI-COM and IVI-C Drivers
Keysight IVI drivers also require the Keysight IO Libraries Suite to be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite
*Note: This IVI driver can be used on 32-bit Windows XP, Vista, and 7. It can also be used in 32-bit applications on Windows Vista and 7 (see the MSDN article about WoW64).
Current Version Details | |
---|---|
Version | 1.0.9.4 |
Models Supported | U2651A,U2652A,U2653A |
Driver Type | IVI-COM and IVI-C |
IVI Classes Supported | IviDriver 1.0 IVI-C IviDriver 1.0 IVI-COM |
Minimum IVI Shared Components Version |
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2014-09-11 | 1.0.10.0 | Updated example programs. |
发布日期 | 版本 |
---|---|
2014-09-11 | 1.0.10.0 |
版本说明 |
---|
Updated example programs. |
Driver type: IVI-C (32-bit), IVI-COM (32-bit)
IVI class support: IviDriver 1.0
如何下载
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
如何安装
Run the downloaded installer.
颁发许可证
- 不要求具有许可证
支持文档
如何下载
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
如何安装
- See Readme File
颁发许可证
- 不要求具有许可证
支持文档
如何下载
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
如何安装
- See Readme File
颁发许可证
- 不要求具有许可证
支持文档
SHOW MORE