Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2019-10-07 01.50.0001 PC-based Power Measurement Application software for Keysight InfiniiVision 2000/3000/4000/6000 X-Series and 6000/7000 Series oscilloscopes.
Veröffentlichungsdatum Version
2019-10-07 01.50.0001
Version Description
PC-based Power Measurement Application software for Keysight InfiniiVision 2000/3000/4000/6000 X-Series and 6000/7000 Series oscilloscopes.

How to Download

  • Click the download button and save the file to a temporary directory on your PC.

How to Install

  • On the PC, open (execute) the downloaded file, and follow the on-screen installation instructions. 

Lizenzierung

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows XP
  • Windows 10 64-bit

Voraussetzungen

  • Information Not Available

Supported Instruments

  • InfiniiVision 2000 X-Series, 3000 X-Series, 4000 X-Series, 6000 X-Series, 6000 Series, and 7000 Series oscilloscopes

How to Download

  • Information Not Available

How to Install

  • The Power Measurement Application software can be installed on a PC remotely connected to a 3000/4000 X-Series or 6000/7000 Series oscilloscope.

  • To install the software on a PC:

  1. Click the download link to save the file to the PC.
  2. Execute the file on the PC, and follow the on-screen instructions.
     

Lizenzierung

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows Vista

Voraussetzungen

  • Not Applicable

Supported Instruments

  • See Above
SHOW MORE