NOTE: Depending upon the current configuration of your Infiniium oscilloscope, the 3.21 Infiniium software upgrade may require multiple shut-downs and/or reboots. Please follow the on-screen instructions to complete the upgrade process. For more details, please refer to the 3.21 Release Notes.

NOTE: The 3.21 Infiniium software upgrade will also require you to upgrade any compliance application software to the latest version as well.
 

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2015-03-18 04.20.0017 This is the last version of the previous-generation user interface software for 90000 and 9000 Series oscilloscopes with the Windows XP operating system.
发布日期 版本
2015-03-18 04.20.0017
版本说明
This is the last version of the previous-generation user interface software for 90000 and 9000 Series oscilloscopes with the Windows XP operating system.

如何下载

  • Click the download button and save the file to a temporary directory on your oscilloscope.

如何安装

  • On the oscilloscope, open (execute) the downloaded file, and follow the on-screen installation instructions.

颁发许可证

  • 不要求具有许可证

安装到: Instrument

操作系统

  • Windows XP

前提要求

  • Windows XP operating system.

支持的仪器

  • Infiniium 90000 and 9000 Series oscilloscopes with the Windows XP operating system.
没有可用的软件版本
SHOW MORE