This page contains the current release of 11713B/C Attenuator/Switch Driver firmware.

Please note that you DO NOT need to return your 11713B/C to Keysight service center for performing the firmware upgrade. The 11713B/C firmware upgrade can easily be performed on your own with the information and tools available on this web page.

Download, read and follow 11713B/C Attenuator/Switch Driver’s firmware update procedures listed below the page prior to upgrading.

  1. Click on the "11713B/C Firmware Revision A.xx.xx" listed below. Open the file (11713B_A.xx.xx.zip) and copy the file to a temporary directory (e.g. C:\TEMP) on your computer's hard drive.
  2. Click the "Firmware Update Procedure" listed below. The procedure to update the firmware will appear.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2012-02-16 A.01.08 Firmware for 11713B/C A.01.08
Release Date Version
2012-02-16 A.01.08
Version Description
Firmware for 11713B/C A.01.08

How to Download

  • See Above

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • 11713B,11713C
No previous versions available
SHOW MORE