The Configuration Software includes the control/definition software for the cassettes and head amplifiers. It must be required to install the corresponding software for the installed cassette and head amplifiers. When you want to use a new type of them, you do not need to update the system software itself and install only the configuration software for the new head amplifier/cassette. The revision of configuration installation software is expressed by date of issue.

Since this system software installer includes all of the available configuration software from Keysight at its release time, you can install them at the same time for the convenience of users. However, if you have any head amplifiers and cassettes released after that time, you need to install this E5029 Configuration Software to add new configuration files into the system.

Configuration Software

Release Date: 1 December 2004

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-12-01 C.01.00.01 E5029 Configuration Software(C.01.00.01) Download
Release Date Version
2004-12-01 C.01.00.01
Version Description
E5029 Configuration Software(C.01.00.01) Download

How to Download

  • See Above

How to Install

  • See the E5023A manuals.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • Not Applicable

Supported Instruments

  • E5023A, E5029A
No previous versions available
SHOW MORE