Obtain the NFA firmware by downloading the latest firmware file to a Microsoft Windows based PC and create the NFA upgrade disk set.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2009-06-24 A.01.13 Changed internal self test I.F. Gain test limit to match internal R.F. hardware.
Veröffentlichungsdatum Version
2009-06-24 A.01.13
Version Description
Changed internal self test I.F. Gain test limit to match internal R.F. hardware.

How to Download

  • Please Note: There are two different download files available. Be sure to choose the correct one based on the operating system that your PC or Laptop has installed. The download file will be initially stored to your PC or Laptop before the actual firmware disk set is made.

  1. Perform a long format to (6) floppy disks
  2. Download the firmware file
  3. Create the firmware disk set
  4. Install the firmware into your NFA Noise Figure Analyzer
  5. Verifying the firmware installation

Lizenzierung

  • Does Not Require a License

Supporting Documentation

Installs on: PC

Voraussetzungen

  • Information Not Available

Supported Instruments

  • N8972A, N8973A, N8974A, N8975A
Keine Softwareversion verfügbar
SHOW MORE