What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
NFA Series Noise Figure Analyzers Firmware
Obtain the NFA firmware by downloading the latest firmware file to a Microsoft Windows based PC and create the NFA upgrade disk set.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2009-06-24 | A.01.13 | Changed internal self test I.F. Gain test limit to match internal R.F. hardware. |
Release Date | Version |
---|---|
2009-06-24 | A.01.13 |
Version Description |
---|
Changed internal self test I.F. Gain test limit to match internal R.F. hardware. |
How to Download
Please Note: There are two different download files available. Be sure to choose the correct one based on the operating system that your PC or Laptop has installed. The download file will be initially stored to your PC or Laptop before the actual firmware disk set is made.
- Perform a long format to (6) floppy disks
- Download the firmware file
- Create the firmware disk set
- Install the firmware into your NFA Noise Figure Analyzer
- Verifying the firmware installation
How to Install
Licensing
- Does Not Require a License
Supporting Documentation
Downloads
Installs on: PC
Prerequisites
- Information Not Available
Supported Instruments
- N8972A, N8973A, N8974A, N8975A
Related Links
No previous versions available
SHOW MORE