IntuiLink for Keysight Infiniium Series Oscilloscopes offers the following capabilities:

  • Capture waveform data and screen images in Excel® and Word® with a mouse click.
  • Save and restore oscilloscope settings.
  • Make up to 12 quick measurements.
  • Support scope and logic channels (for MSO).
  • Support USB, LAN or GPIB interface.
  • Requires Keysight I/O Libraries version 14 (or higher) for connection to the oscilloscope.

Keysight IntuiLink Toolbar requires the Keysight I/O Libraries for connections to the instruments. Connections to the instruments via GPIB, LAN, USB etc needs to be configured first in the I/O Libraries. For USB connections, Keysight I/O Libraries version M.01.00 or later is required.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2011-04-07 2.30 Supported Models: Infiniium Series Oscilloscopes
Veröffentlichungsdatum Version
2011-04-07 2.30
Version Description
Supported Models: Infiniium Series Oscilloscopes

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP

Voraussetzungen

  • Information Not Available
Keine Softwareversion verfügbar
SHOW MORE