The Keysight LIFUTIL, part number E2080A, is a program that runs on personal computers running the DOS operating system; it can read, write, and format LIF disks in PC floppy-disk drives. The program is interactive and menu-driven; it can be controlled from the keyboard or with a mouse. The main menu provides the following functions:

  • LIF to DOS Copy Get files from LIF disk.
  • DOS to LIF Copy Put DOS files on LIF disk.
  • LIF Catalog Catalog files on LIF disk.
  • LIF Purge File Remove files from LIF disk.
  • Zero LIF Disk Wipe out LIF catalog (don't reformat disk).
  • LIF Disk Status Give information on LIF disk.
  • LIF Hex Dump Read raw sectors from LIF disk.
  • LIF Initialize Format LIF disk (all common media and formats).

See the attached LIFUTIL Description link for more information.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2004-02-20 n/a N/A
Veröffentlichungsdatum Version
2004-02-20 n/a
Version Description
N/A

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Lizenzierung

  • Does Not Require a License

Supporting Documentation

Installs on: PC

Voraussetzungen

  • Information Not Available

Supported Instruments

  • E2080A
Keine Softwareversion verfügbar
SHOW MORE