What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E443xB ESG Signal Generator, Waveform for 3-Carrier IS-95A CDMA
The carriers are adjacent to each other; the outer 2 are +/- 1.25 MHz from the center. Each carrier consists of an individually generated 9 channel CDMA signal (to IS-97 standard).
Each was filtered with an FIR filter to optimize the ACP performance.
This is a sample multicarrier IS-95A CDMA waveform like those generated by the Keysight ESG-D's optional multicarrier, multichannel CDMA personality (Option UN5).
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2004-02-20 | n/a | File makes up a 3-carrier IS-95 waveform for the ESG Series RF signal generators. |
Release Date | Version |
---|---|
2004-02-20 | n/a |
Version Description |
---|
File makes up a 3-carrier IS-95 waveform for the ESG Series RF signal generators. |
How to Download
- Create a directory on your hard drive for the file (*.exe)
- Click the Download button
-
When the download window appears, type in the appropriate path to the directory you created on your hard drive, and press the Save button
How to Install
- Click the Start button and choose the Run option
- Specify the path and filename, and press Okay - This will unpack the self-extracting archive into your directory
- Follow the instructions in readme.txt for installing software and waveforms
Licensing
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows NT
- Windows 95/98
- Windows 3.1
Prerequisites
- ARB Sample Clock: 19.6608 MHz
- Reconstruction Filter: 8 MHz
- Interface: Use the Windows-based download utility available at ESG Signal Generators to download these waveform files to an Agilent ESG-D series signal generator with Option UND, internal dual arbitrary waveform generator
Supported Instruments
- E443xB
No previous versions available
SHOW MORE