What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight E5500A Phase Noise Measurement System, Service Pack 3 for Windows NT 4.0
System Requirements
- A Pentium PC with Windows NT 4.0.1 Note: Windows NT 4.0 MUST have Service Pack 3 or later installed. To check the version on your PC look on the Task bar under Start, Programs, Administrative Tools, Windows NT Diagnostics.
- If you want to make actual measurements, you'll also need a GPIB card for your PC and maybe a VXI card depending on what hardware you're using. If you are using Keysight I/O Libraries you will need version G.02.01 or later (available below).
Note: You can run the software in the default "Demo" mode and make simulated measurements without any instruments or I/O hardware.
1Pentium is a U.S. registered trademark of Intel Corporation.
Windows NT is a U.S. registered trademark of Microsoft Corporation.
Service Pack 3 for Windows NT 4.0
This upgrade for Windows NT 4.0 is required for the Keysight E5500A to run with Windows NT. See the System Requirements at the top of this page.
G.02.01 hpiolibs.exe PC Format (DOS), 8.0MB, 1998
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2004-02-20 | n/a | hpiolibs.exe |
Release Date | Version |
---|---|
2004-02-20 | n/a |
Version Description |
---|
hpiolibs.exe |
How to Download
See Above
How to Install
- Information Not Available
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows NT
Prerequisites
- Information Not Available
Supported Instruments
- E5500A
No previous versions available
SHOW MORE