Here’s the page we think you wanted. See search results instead:


Contactar a un Experto

M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz

  1. Open command prompt.
  2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9168_A_00_01.exe”.
  3. Then type in the command, example: M9168_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
  4. Restart the instrument after the firmware upgrade is completed.
Publicación Versión Descripción
2012-03-15 A_00_01 M9168C firmware version A_00_01

¿Cómo descargarlo?

  • See Above

¿Cómo instalarlo?

  • See Above


  • No Requiere Licencia

Instalación en::



  • Información No Disponible

Instrumentos Soportados

  • M9168C