Contact an Expert

RF Power Meter IVI Instrument Drivers

For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)

IVI class support: IviDriver 2.1, IviPwrMeter 2.0

IVI Generation: IVI-2014

Release Date Version Version Description
2015-02-10 1.0.9.0 Initial public release.

How to Download

  1. Click the Download button. 
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer.

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

Supported Instruments

  • N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2045XA, U2046XA, U2047XA, U2048XA, U2049XA

Related Links