Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E1962B cdma2000® / IS-95 / AMPS Mobile Test Application

The E1962B Test Application can be downloaded from this page. You may proceed to download software without a license key.  However, a valid license is required to fully complete your software installation after the download.  If a previously licensed version of the Test Application you are installing already exists in your test set, it is NOT necessary to download another license file.  Instructions for retrieving the license are included in the HELP files of the 8960 File Utility, available after the installation.

Software (license) entitlement certificates for all the application products listed below are available for email delivery directly to your inbox.  Please request Keysight's free “eDelivery” service with your purchase order to get your entitlement certificate the same day your order is placed.

These releases require a specific hardware configuration.  Test sets with serial number less than MY5210 require a HW upgrade to run these releases.  Contact your Keysight representative with your test set’s config to determine your HW needs (use the 8960 Config Reader available below).

cdma2000® is a US registered certification mark of the Telecommunications Industry Association.

 

Release Date Version Version Description

Free Trial Available

2014-12-12 B.22.07 Software available for download...

How to Download

  1. Click on the Download button
  2. Select Run
  3. Files will be extracted to your hard drive
  4. Installation manager will start automatically

How to Install

Licensing

Supporting Documentation

Download

Installs on:

Instrument

Operating System

  • VxWorks

Prerequisites

  • None 

Supported Instruments

  • 8960, E5515C, E5515E

Related Links