Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

81199A Wideband Waveform Center Software

Use the links below to update your existing 81199 WWC software or to start a free 30-day trial. A trial license enables you to evaluate the Wideband Waveform Center generation and analysis capabilities including the IEEE802.11ad library. Option WGA and WHD are not available for evaluation only, these options are only available for standard members.

Release Date Version Version Description

Free Trial Available

2013-05-14 1.2.1 Changed default output device (no longer DUC mode) so that preset no longer throws up warnings. Auto Symbol Clock Offset compensation added to WiGig/802.11 ad measurement. Performance and reliability of Calibration procedure now improved.
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows XP

Prerequisites

Supported Instruments

  • 81199A

Related Links