Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

N1010A FlexDCA Pro Software

N1010A FlexDCA is a software application that provides oscilloscope and eye/mask measurement capabilities on your PC.

This page provides the latest as well as archived versions of N1010A FlexDCA Pro software.

The most current version of N1010A FlexDCA Pro is recommened for use with the supported mainframe firmware version as indicated in the table below.

N1010A is not currently supported on Windows 8.

For best results use the same N1010A FlexDCA Pro software version that you are using on 86100D FlexDCA
(i.e. N1010A A.04.00 and 86100D FlexDCA A.04.00)

Release Date Version Version Description

Free Trial Available

2014-09-25 A.04.01 Various ehnancements to N1010A FlexDCA

How to Download

  • Download the firmware uprade file to the target PC or to a USB flash drive or LAN folder that will be available to the target PC.

How to Install

  • Run the installation package on the target PC and run the installation package, following all instructions to install your new firmware version.

Licensing

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows XP SP3

Prerequisites

  • None

Supported Instruments

  • 86100C, 86100D