Here’s the page we think you wanted. See search results instead:


Contact an Expert

TrueIR Analysis and Reporting Tool

Import, analyze, edit and present your thermal images to your clients swiftly with TrueIR Analysis and Reporting Tool. With this PC software, you could change color settings and corrective parameters, add color alarm, or pick and choose any of the six measurement analysis tools or diagrams to help you present your findings to your customers clearly.

This software now supports synchronization of IR images for temperature trending analysis. On top of that, there is a special feature to create custom color palettes that are suitable for your applications.

TrueIR Analysis and Reporting Tool, for use with U5850 series TrueIR thermal imagers.

Release Date Version Version Description
2016-09-23 2.0 TrueIR Analysis and Reporting Tool with video recording feature for U5850A Series thermal imagers (Firmware version 1.30 and above).

How to Download

  • Download the software zip file, unzip and save the file in PC.

How to Install


  • Does Not Require a License

Supporting Documentation


Installs on:


Operating System

  • Windows 10 32-bit and 64-bit
  • Windows 8.1 32-bit and 64-bit
  • Windows 8 32-bit and 64-bit
  • Windows 7 32-bit and 64-bit


  • Hardware Requirements:
    Processor: 1.6 GHz or higher
    Screen resolution: 1024×768 and above
    Available RAM: 4 GB and above
    Hard disk space: 10 GB free disk space at runtime
  • Software Requirements:
    Microsoft .NET Framework Runtime version 4.0
    Microsoft Office Microsoft Office 2007 SP3 and above

Supported Instruments

  • U5855A, U5856A, U5857A (Firmware version 1.30 and above).