Here’s the page we think you wanted. See search results instead:


Contact an Expert

5000, 6000, 7000, 546xx Series Oscilloscopes IVI Instrument Drivers

For a complete list of all drivers from Keysight, please visit

Driver type: IVI-C (32-bit applications only), IVI-COM (32-bit applications only)

IVI class support: IviDriver 1.0, IviScope 4.1

Supported models: 54621A, 54621D, 54622A, 54622D, 54624A, 54641A, 54641D, 54642A, 54642D, DSO6012A, MSO6012A, DSO6014A, MSO6014A, DSO6032A, MSO6032A, DSO6034A, MSO6034A, DSO6052A, MSO6052A, DSO6054A, MSO6054A, DSO6102A, MSO6102A, DSO6104A, MSO6104A, DSO6014L, DSO6054L, DSO6104L, DSO6034L, DSO5054A, DSO5052A, DSO5034A, DSO5032A, DSO5014A, DSO5012A, DSO7032A, DSO7052A, DSO7102A, DSO7034A, DSO7054A, DSO7104A, MSO7032A, MSO7052A, MSO7102A, MSO7034A, MSO7054A, MSO7104A, DSO7012A, DSO7014A, MSO7012A, MSO7014A, DSO7104B, DSO7012B, DSO7034B, DSO7032B, DSO7054B, DSO7052B, DSO7014B, MSO7014B, MSO7012B, MSO7032B, MSO7034B, MSO7052B, MSO7054B, MSO7104B

Release Date Version Version Description
2014-02-01 Added support for 54624A, updated the channels supported by 5464x series.

How to Download

  1. Click the Download button
  2. Select the appropriate executable file
  3. Download the file

How to Install

  • Run the downloaded installer


  • Does Not Require a License

Supporting Documentation


Installs on:


Operating System

  • Windows 7
  • Windows Vista
  • Windows XP


Supported Instruments

  • 5000, 6000, 7000, 546xx

Related Links