Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

4395A Network/Spectrum/Impedance Analyzer Firmware Upgrade

Firmware Installation Procedure

1. Download the "4395A_FW0X.XX.zip" file to a temporary local disk, then extract it.

2. Copy Update.src file to a DOS formatted floppy disk.

3. While pressing both [start] and [preset] keys, turn the 4395A ON.

4. Wait until the bootloader menu appears on the CRT.

5. Insert the Disk 1/1 into the flexible disk drive.

6. Press SYSTEM UPDATE and CONTINUE. The analyzer displays "LOADING FROM DISK 1/1" and starts firmware installation.

7. Wait until the analyzer displays "Update Complete".

8. Press Reboot or turn the analyzer power OFF and ON. The analyzer starts operation using the installed firmware.

9. Verify that no error message is displayed and "4395A Rev 1.xx" is displayed

Release Date Version Version Description
2006-09-22 1.12 4395A Firmware Upgrade Revision 1.12

How to Download

  • Click the download button and save the file to a temporary directory on your PC (or instrument).

How to Install

  • See Above

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

Instrument

Prerequisites

  • No specific prerequisites

Supported Instruments

  • 4395A