Here’s the page we think you wanted. See search results instead:


Contact an Expert

Photonic Applications Package Manager

This software manages your optical application programs on your PC. It will show you what is installed and if there are newer installations available on the Keysight server. The installation is completed through a step by step guide. By having this program on your PC, you can use it to check for new updates as well as additional optical application programs available.

Some software packages require purchase of a license. But the software can be installed and tested free for 30-days. A free extended evaluation license can also be requested.

A free extended evaluation license can also be requested for

Release Date Version Version Description
2015-10-12 Adds support for 81606A, 81607A, 81608A and 81609A Tunable Laser Sources

How to Download

  1. Click the Download button

How to Install

  1. Open the zip file
  2. Run the program



Installs on:


Operating System

  • Windows 8
  • Windows 7
  • Windows XP


  • Information Not Available

Supported Instruments

  • N7700A, 816x Series, N77 Series, N4391A, N4392A, M8195A, M8196A