Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

IntuiLink Waveform Editor, Infiniium 548xx Series Oscilloscope Add-In

This software is an add-in accessory for the Keysight IntuiLink Waveform Editor and is designed to be used with the 33120A, 33220A, or 33250A function/arbitrary waveform generators.

The Add-In allows waveforms to be captured with any of the oscilloscopes listed below and transferred into the Waveform Editor. Use the software in conjunction with Keysight IntuiLink Waveform Editor to establish a connection with the oscilloscope, then transfer waveform data. Once imported, the data can be modified and downloaded to be output using the arbitrary waveform functionality of the 33120A, 33220A, or 33250A function/arbitrary waveform generators.

KEYSIGHT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED.

Supported Oscillocopes: 54810A, 54815A, 54820A, 54825A, 54835A, 54845A, 54846A, 54845B, 54846B, 54830B, 54830D, 54831B, 54831D, 54832B, 54832D.

Note: This Add-In is an update to the Keysight Infiniium Scope Add-In which comes together with the IntuiLink Waveform Editor installer.

Release Date Version Version Description
2007-02-09 n/a Adds additional functionality - Import waveforms from a Infiniium 548xx series oscilloscope.

How to Download

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Download.

How to Install

  • Select run or save to the directory of your choice.

Licensing

  • Does Not Require a License
Download

Installs on:

PC

Prerequisites

  • See Above

Supported Instruments

  • 33120A, 33220A, or 33250A Supported Oscillocopes 54810A, 54815A, 54820A, 54825A, 54835A, 54845A, 54846A, 54845B, 54846B, 54830B, 54830D, 54831B, 54831D, 54832B, 54832D

Related Links