Here’s the page we think you wanted. See search results instead:


Contact an Expert

816x VXI Plug&Play Driver

Easy programming for high performance applications:

The 816x VXI Plug&Play Driver provides an easy to use programming interface for the 8163B, 8164B and 8166B Lightwave Mainframes and their modular instruments. The driver provides basic functions for setting up the instruments and reading results as well as complete “lambdascan” measurement routines, for synchronizing tunable lasers and power meters for spectral measurements. Now this driver also supports the new N774xA multiport optical power meters with the same functions as the modular power meters for easy integration with the 816x platforms. This latest version adds support for N7747A and N7748A as well as all N773xA, N774xA, N775xA and N776xA instruments.

Easy-to-Use VISA VXIplug&play Driver for Faster, Trouble-free Test Implementation:

The driver integrates multiple GPIB commands into single, easy-to-understand functions, e.g., for the acquisition of a component's loss over wavelength, saving implementation time and reducing the complexity of the test programs. Built-in error handling and parameter checking, as well as the comprehensive online help, lead to success earlier and help to avoid mistakes. It even allows the programming of complex tasks without intimate knowledge of individual GPIB commands and simplifies handling of data arrays.

For spectral measurements the 816x VISA VXIplug&play Driver activates the tunable laser's built-in wavelength logging capability and thus enables a swept wavelength accuracy, linearity, and repeatability like the performance in static operation. Also, the driver has built-in expert knowledge of the triggering and sampling behavior of the power meters, which relieves programmers from studying hardware details. Furthermore, the driver is capable of stitching power measurement sweeps obtained in different power ranges for easily increasing the dynamic range of the resulting spectra.

Key Features:

  • Full control of instrument functions
  • Included error handling and parameter checking
  • Built-in applications that also build-in instrument know-how
  • Synchronous measurement of up to 1000 channels
  • Easy integration into Keysight Vee, National Instruments LabView and LabWindows, C, C++, Visual Basic
  • Comprehensive on-line help
  • Programming examples in Keysight Vee, LabView, C and Visual Basic
Release Date Version Version Description
2015-06-29 4.5.0 Adds support for 81606A, 81607A, 81608A and 81609A and Keysight rebranding.

How to Download

  1. Click the Download button
  2. Save the file to your PC

How to Install

  1. Extract the ZIP file to a new directory
  2. Run the executable


  • Does Not Require a License

Add-On Software / Utilities


Installs on:


Operating System

  • Windows 7
  • Windows XP


Supported Instruments

  • 8163B, 8164B, 8166B, N774xA, N775xA, N776xA, N773xA; not including the modules 81490A, 81495A, 81950A