Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

RF Power Meter IVI Instrument Drivers

For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)

IVI class support: IviDriver 2.1, IviPwrMeter 2.0

IVI Generation: IVI-2014
 

Release Date Version Version Description
2017-09-22 1.3.3.0 Added two new methods: SetMeasurementTypeEx and GetMeasurementTypeEx. Added the IKtRFPowerMeterChannelTrace2.GetDutyCycleEx(double) which is an overload for IKtRFPowerMeterChannelTrace.GetDutyCycle(Int16) method.

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer.

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows XP
  • Windows 10

Prerequisites

Supported Instruments

  • E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA, U8489A

Related Links