Here’s the page we think you wanted. See search results instead:


Contact an Expert

M9156C PXI Hybrid Coaxial Switch Firmware Update

  1. Open command prompt.
  2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9156_A_00_01.exe”.
  3. Then type in the command, example: M9156_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
  4. Restart the instrument after the firmware upgrade is completed.
Release Date Version Version Description
2010-12-03 A_00_01 M9156C firmware version A_00_01

How to Download

  • See Above

How to Install

  • See Above


  • Does Not Require a License

Installs on:



  • Information Not Available

Supported Instruments

  • M9156C