検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

PNA-X Noise Figure Uncertainty Calculator

Keysight’s PNA-X noise figure uncertainty calculator is the most comprehensive tool in the industry for estimating errors in noise figure measurements. Due to the PNA-X’s advanced noise figure error-correction methods which provide industry-leading accuracy, and unlike other uncertainty calculators which ignore key contributions to error, Keysight’s Monte-Carlo-based PNA-X noise figure uncertainty calculator provides estimates of errors due to the following contributions:

  • Mismatch error resulting from residual S-parameter uncertainty
  • Noise-parameter-induced error resulting from DUT input-noise interaction with imperfect system-source match
  • Noise-source ENR or power-meter uncertainty
  • Noise-receiver linearity, compression, jitter, and temperature drift

The PNA-X noise figure uncertainty calculator runs on a PNA-X or an external Windows®-based PC. It is limited to amplifier measurements using the low-noise receiver provided with Option 029. Both vector and scalar noise calibrations are supported, as well as characterization of the noise receiver using a noise source or power meter. It requires Keysight’s VEE Runtime application, which is factory-installed on PNA-X units, or available for external PCs here.

リリース バージョン 内容
2014-02-28 A.02.01.23, 6.6MB PNA-X Uncertainty Calculator version

ダウンロード方法

  • ドキュメントはありません

インストール方法

  • ドキュメントはありません

ライセンス

  • ライセンス不要
ダウンロード

インストール:

PC

前提条件

  • See Above