Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

V2891A Upconverter Desktop Control Installer

The V2891A upconverter enables complete testing of a transceiver by processing analog I and Q baseband input signals for the transmitter and analog I and Q baseband output signals from the receiver. The V2891A takes single-ended baseband, analog I and Q signals from a signal generator and converts them to differential output signals to provide a signal for transmitter testing. On the receiver side, the V2891A translates the down-converted differential I and Q signals into a modulated, up-converted signal for receiver performance testing by an RF signal analyzer. The V2891A easily interfaces with the V2920A RF vector signal generator and V2820A RF vector signal analyzer to design fast, compact transceiver test systems.

Use the V2891A Desktop control to configure the up and down converter.

Release Date Version Version Description
2010-04-08 2.0 Installer file available for download...

How to Download

  • See Installation Guide

How to Install

Licensing

  • Does Not Require a License
Download

Installs on:

Instrument

Prerequisites

  • See Installation Guide

Supported Instruments

  • V2891A