Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1010A FlexDCA Pro Software

N1010A FlexDCA Pro is a software application that provides Oscilloscope, Jitter, TDR and Eye/Mask measurement capabilities on your PC when connected to a compatible Keysight DCA.

N1010A FlexDCA Pro now connects to:

• 86100D DCA-X mainframes running the legacy UI or running FlexDCA. Install this download on both your PC and the DCA-X itself.

• 86100C DCA-J mainframes running the legacy UI. Ensure that it runs firmware revision A.10.83 (free download from the 86100C support page).

• N10xx DCA-M products which have no firmware on the instrument itself.

Versions A.05.00 and above require Windows 7, Windows 8 or Windows 10.  32 and 64 bit installers for the latest versions are available from the download link below.


For Windows XP use A.04.5x which is available under the Previous Versions tab.

Release Date Version Version Description

Free Trial Available

2017-09-12 A.05.63 Adds support for N1046A 120GHz electrical sampling modules. N1092x extension to SIRC to include enhanced bandwidth for 53 GBd TDCEQ reference receiver.

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.
     

Licensing

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7 32-bit
  • Windows 8 64-bit
  • Windows 10

Prerequisites

  • Information Not Available

Supported Instruments

  • 86100D N1090A N1092x N1094x N1076A N1077A