Contact an Expert

335XX / 336XX Function / Arbitrary Waveform Generator IVI and MATLAB Instrument Drivers

For a complete list of all drivers from Keysight, please visit

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)

IVI class support: IviDriver 1.0, IviFgen 3.0

Release Date Version Version Description
2015-05-27 Minor bug fixes in the IviFgen class

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer.


  • Does Not Require a License

Supporting Documentation


Installs on:


Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP


Supported Instruments

  • 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521A, 33521B, 33522A, 33522B, 33611A, 33612A, 33621A, 33622A

Related Links