Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

86100D Infiniium DCA-X Firmware Upgrade

The 86100D firmware version listed below is the most recent firmware release and is recommended for use with all 86100D Infiniium DCA mainframes. 

86100D FlexDCA firmware version A.02.0x is required for use with external PCs running N1010 FlexDCA Pro Remote Access Software version A.02.0x.  For best results match the version of N1010A on your external PC to the version of FlexDCA on your mainframe.

Select the 86100D Firmware Upgrade below and download it to a local PC, or directly to the 86100D. Follow the installation procedure as outlined below.

NOTE:  A.05.00 and above requires Windows 7.   86100D mainframes with Windows XP can be upgraded to Windows 7.  Contact your local Keysight office for details.

The latest Windows XP versions are A.04.5x and are available on the Previous Versions tab.

Firmware Release Notes

86100D Online Help

Release Date Version Version Description
2016-06-30 A.05.41 Adds support for DCA-M N1092A/B/D. New FlexEye Independent Eye Acquisition. Added new Automatic Fixture Removal (option AFR) in TDR/TDT mode.

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

Licensing

  • Does Not Require a License
Download

Installs on:

Instrument

Operating System

  • Windows 7

Prerequisites

  • Install all Microsoft Windows updates before installing this firmware.

Supported Instruments

  • 86100D N1090A N1092x