Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34980A Multifunction Switch/Measure Mainframe and Modules IVI and MATLAB Instrument Drivers

For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)

IVI class support: IviDriver 1.0, IviDmm 4.1 (IVI-COM only), IviSwtch 4.0 - the following modules are not supported by the IviSwtch API: 34945A, 34950A, 34951A, 34952A, 34959A

Release Date Version Version Description
2017-06-21 1.5.7.0 Defect fix in Measurement_DestructiveRead method

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer.

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

Supported Instruments

  • Frame: 34980A Modules: 34921A, 34922A, 32923A, 34924A, 34925A, 34931A, 34932A, 34933A, 34934A, 34937A, 34938A, 34939A, 34941A, 34942A, 34945A, 34946A, 34947A, 34950A, 34951A, 34952A, 34959A

Related Links