Contact an Expert

64996A Keysight Spectrum Visualizer (OSV) Software and 30-Day Trial License

Release Date Version Version Description

Free Trial Available

2013-01-18 01.09.0011 For Keysight Infiniium 9000 Series, 90000 Series, and 90000 X-Series oscilloscopes.

How to Download

  • Information Not Available

How to Install

  • The ASV installation package contains a *.zip folder that may be extracted on your PC. After extracting the *.zip folder on your PC, run the setup.exe installer.
  • ASV will install the following components if not previously installed:
    • Microsoft .NET Framework 4.0 (Full Release)
    • The Agilent Spectrum Visualizer Application
    • SlimDX direct X graphics application



Installs on:


Operating System

  • Windows 7
  • Windows XP


  • The ASV software requires Agilent IO Libraries (version 16 or newer) to be installed prior to connecting to any Agilent Oscilloscope. You can download this pre-requisite application here:

Supported Instruments

  • Infiniium 9000 Series, 90000 Series, and 90000 X-Series oscilloscopes