Here’s the page we think you wanted. See search results instead:


Discutez avec un expert

TS-5000 Version 7 Patches and Hotfixes

TS-5000 Version 7 Software Updates

Patches and Hotfixes for TS-5000 Version 7

The TS-5000 libraries version 7.1 Service Pack 6 is mainly for Keysight rebrand and added few instrument in our library and. For full details, please refer to the ReadMe.txt in the installation folder.

Release Date Version Version Description
2016-05-12 7.1 Service Pack 6 TS-5000 version 7.1 Service Pack 6

How to Download

  • Please click on the Download button to download the patch.

How to Install

  • Please double click on the file setup.exe or right click the file setup.exe and select


  • Does Not Require a License

Installs on:


Operating System

  • Windows 7 32-bit
  • Windows 7 64-bit
  • Windows XP 32-bit


  • TestExec SL ver. 7.1.4 (or greater) must be installed prior to the installation of this patch.

Supported Instruments

  • Entire TS-5400 family includes TS-5020, TS-5030, TS-5400 PXI, TS-5400, TS-5410, and TS-8989