Here’s the page we think you wanted. See search results instead:


Discutez avec un expert

Keysight Medalist i3070 08.20px Software Patches

System Requirements: Keysight Medalist i3070 or test development PC
Controller Requirements: Windows ® PC
Operating System: Microsoft ® Windows ® XP
Software Requirement: Keysight Medalist i3070 08.20p

The software patch 08.20pa enables external dynamic-link library (DLL) calls for any application usage such as retrieval and update of test data to server.
This software patches also addresses the change request: CR34150 to resolve ASRU N revision diagnostics test number 2824 issue.

The software patch 08.20pb removes the error message prompting for a “System Calibration” license when users execute the ASRU Cal test T4395. Please refer to Release Notes for other change requests list.

The software patch 08.20pe solves DC capacitor test that causes subsequent unpowered test with "ed" option to time out. This 08.20pe patch include enhancement with a new board setting that allow users to control the Interactive program generator (IPG) for writing AC or DC capacitor tests. Please refer to release notes for detail of change requests.

These software patches should only be installed on Microsoft Windows systems with Medalist i3070 08.20p software release. They can be installed on
systems with i3070 test system software or i3070 development software.

Installing the 08.20px Software Patch

Follow these steps to install the 08.20p software patch on Windows systems running the Medalist i3070 software:

1. Save the patch to your hard disk, and unzip it.
2. Close all open programs.
3. Double click Agilenti3070_08.20px.exe.
4. Follow the on screen instructions for installation.
5. To validate that the software was installed correctly:
         a. On the Start menu, select Programs > Keysight ICT > Korn Shell.
         b. In the Korn Shell window, type version and press Enter.

Microsoft and Windows are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.

Release Date Version Version Description
2011-12-20 08.20pe Keysight Medalist i3070 08.20pe Software Patch

How to Download

  • See Above

How to Install

  • See Above


  • Does Not Require a License

Supporting Documentation


Installs on:


Operating System

  • Windows XP


  • See Above

Supported Instruments

  • i3070