Here’s the page we think you wanted. See search results instead:


Hable con un experto

Sequence Studio software and demo mode

Use the links below to install or update your existing Sequence Studio software.

Sequence Studio software is a PC-based application, it can be downloaded and run in demo mode without a license, but with limited functionalities.

Downloading the Sequence Studio software

  • Click on the Download button for .exe file below and choose Run.

You will need purchase and install a commercial license on your PC to enable full functionality of Sequence Studio

  • Locate the Host ID from the PC on which you installed the Sequence Studio software. Click Start > (All) Programs > Keysight > Keysight License Manager.
  • Follow the instructions on your entitlement certificate to proceed with the license redemption and installation.

For detailed information, refer to the Installation Manual below.

Release Date Version Version Description
2012-05-31 01.00.05 Software file available for download.

How to Download

  • See Above

How to Install

  • Information Not Available


  • Does Not Require a License

Supporting Documentation


Installs on:


Operating System

  • Windows XP
  • Windows 2000


  • Not Applicable

Supported Instruments

  • E6607A, E6607B

Related Links