Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

335XX / 336XX Function / Arbitrary Waveform Generator IVI and MATLAB Instrument Drivers

For a complete list of all drivers from Keysight, please visit www.keysight.com/find/drivers

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
 

IVI class support: IviDriver 1.0, IviFgen 3.0

 

Release Date Version Version Description
2017-10-18 2.3.3.0 The driver now sets the impedance to High-Z when the load is set to 0 using Channel.Output.Load property (IviFgen compliant behavior)

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer.

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

Supported Instruments

  • 33522B, 33521B, 33520B, 33519B, 33512B, 33511B, 33510B, 33509B 33609A, 33610A, 33611A, 33612A, 33619A, 33620A, 33621A, 33622A

Related Links