Here’s the page we think you wanted. See search results instead:


Hable con un experto

U3606A Firmware Upgrade, Revision 03.07-04.07-03.02

Version: 03.07-04.07-03.02

Compatibility: U3606A Multimeter│DC Power Supply. Updates will be posted on this site as new enhancements or features are added.

Date: Jan 09th, 2013

Release Date Version Version Description
2013-01-09 03.07-04.07-03.02 U3606A Firmware Update Revision 03.07-04.07-03.02.

How to Download

  • Information Not Available

How to Install

  • Installing the Software:
    1. Unzip the zip file to a folder.
    2. Double click the setup.exe file to start installing.
    3. Follow the instructions to install the program.


  • Does Not Require a License

Supporting Documentation


Installs on:



  • System Requirements
    Processor: 100 MHz Pentium II or higher required, 800 MHz recommended.
  • Supported Operating Systems:
    Windows 2000 Service Pack 3 or latest;
    Windows XP Service Pack 2 or latest
  • Required Software:
    .NET Framework 2.0.
    Windows Installer 3.0. Windows Installer 3.1 or later is recommended.
    Agilent IO Librories Suit 14.0 and above
  • Disk Space Requirements:

Supported Instruments

  • U3606A