Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

64997A Oscilloscope Spectrum Visualizer (OSV) Software and 30-Day Trial License

Release Date Version Version Description

Free Trial Available

2015-05-21 01.09.0020 For Keysight InfiniiVision 2000, 3000, and 4000 X-Series oscilloscopes.

How to Download

  • Click the download button and save the file to a temporary directory on your PC.

How to Install

  • The OSV installation package contains a *.zip folder that may be extracted on your PC. After extracting the *.zip folder on your PC, run the setup.exe installer.
  • OSV will install the following components if not previously installed:
    • Microsoft .NET Framework 4.0 (Full Release)
    • The Oscilloscope Spectrum Visualizer application
    • SlimDX direct X graphics application

Licensing

Download

Installs on:

PC

Prerequisites

  • The OSV software requires Keysight IO Libraries (version 16 or newer) to be installed prior to connecting to any Keysight Oscilloscope. You can download this pre-requisite application here:
  • http://www.keysight.com/find/iosuite

Supported Instruments

  • InfiniiVision 2000, 3000, and 4000 X-Series oscilloscopes