这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Test Exec SL Version 7 Patches and Hotfixes

Test Exec SL Version 7 Software Updates

Patches and Hotfixes for Test Exec SL 7 Version 7

This version of TestExec SL version 7.1.5 provides enhancements like:

1. enabling user to send a formatted string and data in operator user interface.

2. A new data log field of 'Unit Type' has been added. This field is automatically updated with result's unit type for an action.

3. An enhancement has been made to allow user to create / customize front panel in .NET.

4. An enhancement has been made in TestExec SL ActiveX Control and TestExec Core to introduce new property and method for checking an action is thread safe or non thread safe.

5. An enhancement has been made to display threaded test information such as test name, uut position name and sequence name for timeout thread at Main sequence, Waitthread, Testgroup, Local sequence and External sequence.

For full information of enhancements and bug fixes in this patch, please refer to the readme.txt file in the installation folder.

发布日期 版本 版本说明
2016-01-06 7.1.5 TestExec SL Version 7.1.5

如何下载

  • Please click on the Download button to download the patch

如何安装

  • Please unzip the file and double click on the setup.exe file.

颁发许可证

  • 不要求具有许可证
下载

安装于:

PC

操作系统

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

前提条件

  • TestExec SL 7.1.1 must be installed first in order to apply the TestExec SL 7.1.5 patch.

支持的仪器

  • TS-5040, TS-5020, TS-8989, TS-5400 PXI, TS-8900