Here’s the page we think you wanted. See search results instead:


Contact an Expert

N3280A Virtual Front Panel Software

The Virtual Front Panel Software is a graphical user interface that allows you to quickly and easily control and configure the instrument. It displays the instrument settings, measurement readback and operating states of each channel. There is no programming required and best of all - it is free.

Key Features

  • Fast and easy dc source setup
  • View output voltage and current measurement for each channel
  • Easily modify output voltage, current, and range setting for each channel
  • Select voltage or current priority mode of operation for each channel
  • Enable protection functions for each channel

Minimum PC Configuration

  • Pentium 100
  • 32 MB of RAM
  • Windows 98, Windows NT 4.0, Windows 2000, or Windows XP

Supported Interfaces

  • Keysight 82340B, 82341C, 82341D
  • National Instruments AT GPIB/TNT

Download the Virtual Front Panel Software to your hard drive or CD. Save the downloaded file to a temporary directory on your PC. This file you saved is self-extracting executable. To extract the installation files, double click on the downloaded file.

Release Date Version Version Description
2002-07-01 n/a Download to Hard Drive or CD

How to Download

  • See Above

How to Install

  • See Above


  • Does Not Require a License

Installs on:


Operating System

  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows 95/98


  • See Above

Supported Instruments

  • N3280A