Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

4287A RF LCR Meter, 1 MHz to 3 GHz BIOS Update

Instructions for BIOS Update (Refer to Service Note 4287A-08)

  1. Download the zip file (4287A_BIOS_020311.zip) to your PC.
  2. Unzip the zip file then you can see the following three files.
  3. Extract (or Drug and Drop) these three files to your Desktop screen.
  4. Insert your formatted floppy disk to your PC's floppy disk drive.
  5. Double click make_fd.bat file on your desktop screen. Then you can see Command Prompt screen.
  6. Press any key. Then BIOS Update software is automatically installed to your floppy disk. In case it fails, close the Command Prompt screen and retry from (5).
  7. While installing, you see xxxx-xxxx of 2879. Then "copy complete" is shown when all the installation is completed.
  8. Verify the following 10 files are on your floppy disk.
  • 87A_0311.ROM
  • Choice.com
  • IBMBIO.COM
  • IBMDOS.COM
  • PANEL.EXE
  • PHLASH.EXE
  • PLATOEM.BIN
  • AUTOEXEC.BAT
  • COMMAND.COM
  • CONFIG.SYS

Note: AUTOEXEC.BAT, COMMAND.COM and CONFIG.SYS can be seen when the "show hidden files and folders" is activated. To check this, go to followings below.

Explorer -> Tools -> Folder Options... -> view -> Hidden Files and folders

Date de mise en circulation Version Description de la version
2007-02-05 n/a 4287A RF LCR Meter, 1 MHz to 3 GHz BIOS Update

Comment télécharger

  • Click the download button and save the file to a temporary directory on your PC (or instrument).

Comment installer

  • See Above

Autorisation d'exploitation

  • Ne requiert aucune licence
Téléchargez

S'installe sur:

Instrument

Système d'exploitation

  • Windows 2000

Préalables

  • No specific prerequisites

Instruments appuyés

  • 4287A