Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:


Discuter avec un expert

BenchLink Data Logger 3

The Keysight benchLink data logger 3 software provides a convenient way to collect and analyze your data. The software is a Windows-based application that uses a familiar spreadsheet environment to define measurement data to be collected.

BenchLink data logger 3 software is not dependent on any earlier versions of data logger software. It will install in a separate directory on your PC. You can import the configuration files from previous versions into data logger 3. Data logs collected using data logger 1 or data logger II requires those versions of data logger to export the data.

Date de mise en circulation Version Description de la version
2012-01-01 4.3.00 Data logging software for the 34970A and 34972A data acquisition / data logging switch units.

Comment télécharger

  1. Click Download button
  2. Save file to PC

Comment installer

  1. Uninstall any earlier version
    CAUTION: Save all configurations and data files before uninstalling an earlier version. See transferring data and configurations to a new version in the Supporting Documentation.
  2. Run .exe file to install
    Run-time components Microsoft .Net 2.0 and Data Access 2.8 SP1 will be installed
  3. BenchLink Data Logger 3 Getting Started Guide

Autorisation d'exploitation

  • Ne requiert aucune licence

Document d'appui


S'installe sur:


Système d'exploitation

  • Windows 8
  • Windows 8 Pro
  • Windows 7 Pro; Enterprise and Ultimate (Excludes Home Edition)
  • Windows Vista (Excludes Home Edition)
  • Windows XP SP 3 (Excludes Home Edition)


  1. Controller: Recommend Pentium 4, 800 MHz or greater, Min: Pentium III, 500 MHz
  2. RAM: Recommend 256 MB or greater, Min 128 MB
  3. Disk Space: Recommend 200 MB, Min 100 MB
  4. Display: 1024x768 resolution, 256 colors
  5. Agilent IO Libraries Version 14.1 or later (CD included with instrument or download from www.agilent.com/find/iosuite)
  6. Adobe Acrobat Reader 5.0 or higher (to view documentation)
  7. User mode: Power Users and Administrators only

Instruments appuyés

  • 34970A and 34972A

Liens associés