Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Downloadable Vector Network Analyzer Uncertainty Calculator

Read the license agreement before downloading the Uncertainty Calculator program.
To do so, scroll down to Supporting Documentation and click License Agreement. By downloading this Uncertainty Calculator program, you agree to be bound by the terms of this license agreement. If you do not agree to all of these terms, do not download the program.

Release Date Version Version Description
2017-03-01 5.0.4.0 The Uncertainty Calculator helps you determine measurement uncertainty due to your vector network analyzer and calibration kit.

How to Download

  • 1. Click the Download button and download to your computer either 32 bit or 64 bit installer. If you have a 32 bit operating system install the 32 bit version. Otherwise, install the 64 bit version.

How to Install

  • 1. After you click the download button you will have the option to Run or Save. Select Run.
    2. Both the 64 bit and 32 bit installers place Readme.txt, Change Log.txt, and VNAUncert.dll in C:\Program Files\Keysight\VNA Uncertainty. The 64 bit installer also places VNAUncert64.dll in the same directory.
    3. The installer places KeysightUncert.xlsm in C:\Users\Public\Documents\Keysight. This is the spreadsheet to be opened with Excel.
    4. After opening the spreadsheet in Excel, select the [Select Network Analyzer] button.
    5. Follow the instructions provided in the program to display measurement uncertainty data.
     

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows XP SP3
  • Windows XP SP2
  • Windows XP

Prerequisites

  • Office 2013 32-bit products are supported on the following Windows operating systems:
    ­ Windows 10 (32-bit or 64-bit)
    ­ Windows 8.1 (32-bit or 64-bit)
    ­ Windows 8 (32-bit or 64-bit)
    ­ Windows 7 (32-bit or 64-bit)
    ­ Windows Server 2012 R2 (64-bit)*
    ­ Windows Server 2012 (64-bit)*
    ­ Windows Server 2008 R2 (64-bit)*
     
  • Office 2013 64-bit products are only supported on the following Windows operating systems:
    ­ Windows 10 (64-bit)
    ­ Windows 8.1 (64-bit)
    ­ Windows 8 (64-bit)
    ­ Windows 7 (64-bit)
    ­ Windows Server 2012 R2 (64-bit)*
    ­ Windows Server 2012 (64-bit)*
    ­ Windows Server 2008 R2 (64-bit)*