Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

BenchLink Waveform Builder Pro Software

Download Free 30-day trial version and create custom waveforms faster

The free 30-day demo version of the BenchLink Waveform Builder Pro Software is a fully functional Pro version. After the 30-day trial period the full version will revert to the basic free version. If you choose to continue to utilize the full functionality and benefits of the Pro version, you may purchase the software license.

Supported waveform generators

NOTE:

If you need to reinstall the software for any reason on the same PC, the 30-day trial will automatically expire even if your 30 days has not been reached.

Release Date Version Version Description

Free Trial Available

2017-04-01 2017 Backend updates to support new Keysight BenchVue 2017 platform enhancements. Keysight BenchLink Waveform Builder Pro license is enabled with Keysight BenchVue Function Generator App license
Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Information Not Available

Supported Instruments

  • 33210A, 33220A, 33250A function/arbitrary waveform generators, 33500 Series, 33600 Series waveform generators, 81150A, 81160A, 81180A pulse/function/arbitrary noise generators, M8190A arbitrary waveform generator, 2000 X-Series, DSO/MSO-X InfiniiVision 3000, 4000 X-Series oscilloscopes, 3000 T-Series, U2761A USB modular function generator

Related Links