Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1882A Power Measurement Application Software for 9000/8000 Series Oscilloscopes

Release Date Version Version Description

Free Trial Available

2012-11-14 01.24 Power Measurement Application software for Keysight 9000 Series and 8000 Series oscilloscopes.

How to Download

  • Information Not Available

How to Install

  • The Power Measurement Application software can be installed either on an Infiniium 8000 Series or 9000 Series oscilloscope, or on a PC (running Windows 2000 or XP Professional) remotely connected to an Infiniium 8000 Series or 9000 Series oscilloscope.
  • To install the software on an Infiniium 8000 Series or 9000 Series oscilloscope:
    • If you are accessing this web page from a PC (that is, not the Infiniium oscilloscope), click the download link to save the file to the PC; then, transfer the file to the Infiniium oscilloscope. Execute the file on the oscilloscope, and follow the on-screen instructions.
    • If you are accessing this web page from the Infiniium oscilloscope, click on the download link to save the file to the Infiniium oscilloscope. Execute the file on the oscilloscope, and follow the on-screen instructions.
  • To install the software on a PC:
    • Click the download link to save the file to the PC. Execute the file on the PC, and follow the on-screen instructions.
       

Licensing

Supporting Documentation

Download

Installs on:

PC / Instrument

Operating System

  • Windows 7
  • Windows XP
  • Windows 2000

Prerequisites

  • Information Not Available

Supported Instruments

  • See Above