Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AXIe Chassis Firmware

An update may take up to 60 minutes to complete depending on the type of components requiring an update. During this time, instrument modules installed in the chassis are deactivated to the ATCA service state to reduce power consumption and are unavailable for applications. The chassis fan speed may change during the update as well. Following the update, cycle chassis power to complete the installation.

Release Date Version Version Description
2016-02-29 1.3.42 Add support for the M9537A AXIe Embedded Controller, update multi-slot module power capabilities record on M9505A chassis
Download

Installs on:

Instrument

Operating System

  • Windows 7
  • Windows XP

Prerequisites

  • Information Not Available

Supported Instruments

  • M9502A, M9505A