EMPro 2015.01 HF1
Platform Filename Downloads Size
Linux 64-bit empro_2015_01_hf1_linux.zip Download 222,298,112 bytes (212 MB)
Windows 64-bit empro_2015_01_hf1_win.zip Download 158,334,976 bytes (151 MB)

Description

This is a general hotfix which addresses issues in a couple of areas: FEM performance for designs with high port count, remote and distributed simulations and ADS-EMPro 3D components.

Details can be found in the release notes.

Documentation

Return to the EMPro Software downloads page.