Highlights:
- PXIe 10-slot chassis for benchtop R&D and design validation applications, with industry-leading low fan noise, DC power and Gen 3 performance
- PXIe 5-slot chassis for low-cost desktop and portable applications
- PXIe 18-slot chassis for large system applications, with cost-effective Gen 2 performance, and improved power supply and system integration features
SANTA ROSA, Calif., Dec. 1, 2016
Keysight Technologies, Inc. (NYSE: KEYS) today announced three new PXIe chassis with different sizes and performance characteristics. The new chassis include 1) Keysight’s industry-leading 10-slot Gen 3 chassis, designed for high-performance, benchtop and R&D applications; 2) Keysight’s cost-effective 5-slot Gen 1 chassis; and 3) Keysight’s redesigned 18-slot Gen 2 chassis, with improved power supply and new features which improve system integration.
Optimized for module cooling and high-performance, Keysight’s Gen 3 M9010A 10-slot chassis delivers industry-leading sound power levels combined with exceptional per-slot cooling to meet the demands of high-performance PXIe modules. The 10-slot chassis provides a superior platform for small channel-count R&D applications, while the previously introduced Gen 3 M9019A 18-slot chassis enables test of multi-channel, high-performance manufacturing applications, such as MIMO and PA/FEM. When used with Keysight’s PXIe high-performance system modules and PC host adapters, the Gen 3 PXI chassis enable up to 16 GB/s system bandwidth to an external PC—an industry first.
The M9010A Gen 3 PXIe 10-slot chassis provides high-performance features including:
The M9005A PXIe 5-slot chassis is perfect for small, low-cost applications such as low-channel count VNA systems. The M9005A provides:
The M9018B Gen 2 PXIe 18-slot chassis is a cost-effective platform to build large systems when Gen 3 performance is not required. The M9018B is an updated version of the M9018A and provides:
Keysight’s rapid repair turnaround, with industry-leading calibration, core exchange strategy and standard three-year warranty, maximizes system uptime to reduce the total cost of ownership.
Additional information about Keysight’s PXIe chassis and controllers is available at www.keysight.com/find/pxi-chassis. Product images are available at www.keysight.com/find/pxi-chassis_images.
U.S. Pricing and Availability
Pricing for the following products, all available today, start at:
About Keysight in Modular
Keysight provides unrivaled PXI and AXIe performance built on the industry’s most accurate measurement science. Keysight helps engineers get to first measurement faster with common measurement software and Keysight Reference Solutions. Keysight has the industry’s largest global network of experienced application engineers and metrology-grade calibration centers. Additional information about Keysight’s PXI and AXIe modular test and measurement solutions is available at www.keysight.com/find/modular.
Keysight Technologies (NYSE: KEYS) helps customers bring breakthrough electronic products and systems to market faster and at a lower cost. Keysight’s solutions go where the electronic signal goes, from design simulation, to prototype validation, to manufacturing test, to optimization in the network. Customers span the worldwide communications ecosystem, internet infrastructure, aerospace & defense, automotive, semiconductor and general electronics end markets. Keysight generated revenues of $2.9B in fiscal year 2016. More information is available at www.keysight.com.
# # #
Contact:
Janet Smith, Americas
+1 970 679 5397
janet_smith@keysight.com
Twitter: @KeysightJSmith
Sarah Calnan, Europe
+44 (118) 927 5101
sarah_calnan@keysight.com
Connie Wong, Asia
+852 3197-7818
connie-ky_wong@keysight.com