What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Signal Generation and Signal Studio Software Free Trial
To evaluate the user interface
- Signal Studio software is installed on a PC
- Trial licensing is not required to evaluate the software user's interface
To generate signals
- Redeem a free Signal Studio application free trial license for your existing signal generators where available
- For real-time Signal Studio application, a trial license allows generation of the real-time signals
- For waveform playback Signal Studio applications, a trial license allows playback of the waveform files created by the Signal Studio application
- One free trial license for each application per host ID
- Trial license begins upon license issuance through Keysight Software Licensing website
- Be sure to have the latest instrument firmware release to take advantage of the latest functions/capabilities the software offers
- If you are ready to redeem a free trial license, select the application and complete the short redemption form
- Keysight License Manager will be required, you will be prompted for specific host ID information you will be using during the installation
- To continue to generate signals after trial expiration, a right-to-use license must be purchased
- N7600EMBC, N7601EMBC, N7602EMBC, N7605EMBC, N7609EMBC, N7614EMBC, N7623EMBC, N7624EMBC, and N7625EMBC’s real-time capabilities require the MXG/EXG firmware above the B.01.70 version (coming soon)
- N7608EMBC, N7609EMBC, N7610EMBC, and N7631EMBC release 2019 update 1.0 or above don't support MXG-A N5182A and ESG E4438C
- PWSG means the PathWave Signal Generation as Keysight's next generation signal generation software which has two applications as Desktop or Embedded.
*Use of SCPI log viewer is limited with trial license
** Only available on M9383B and M9384B as embedded application