Highlights

Repeatable and Accurate Results with M8040A

The M8040A high-performance BERT provides clean NRZ and PAM4 signals up to 64 GBaud with fast transitions and low intrinsic jitter. The remote head concept of M8040A with the short 1.85 mm cables brings the performance close to the device under test, minimizing signal degradations caused by lossy channels.

  • data rates from 2 to 64 GBaud PAM4 signal
  • true PAM4 error detection in real-time up to 58 GBaud
  • built-in de-emphasis, analyzer equalization, and clock recovery
  • integrated and calibrated jitter injection: RJ, PJ1, PJ2, SJ, BUJ, and clk / 2 jitter
  • two pattern generator channels per module to emulate aggressor lane
  • interactive link training and SKP OS filtering for 8 / 16 / 32 / 64 GT/s PCI Express®
  • algorithmic PRBS, QPRBS, and memory-based patterns, pattern sequencer
  • for PAM4, gray coding, FEC encoding, and precoder and error distribution analysis
  • all options and modules are upgradeable
  • offers true error analysis and provides repeatable and accurate results, optimizing the performance margins of your devices

Target Applications

The M8040A is designed for research and development engineers and test engineers who characterize chips, devices, transceiver modules and sub-components, boards, and systems with serial I/O ports operating with data rates up to 32 GBaud and 64 GBaud in the server, computing, data center, and communications industry.

The M8040A can be used for receiver (input) testing for many popular interconnect standards that use PAM4 and NRZ data formats such as: PCIe 6.0 / 5.0 / 4.0, TBT3, 400 GbE, 50 / 100 / 200 / 400 / 800 GbE, OIF CEI-56G, and CEI-112G, 64G/112G Fibre Channel, Infiniband-HDR, and proprietary interfaces for chip-to-chip, chip-to-module, backplanes, repeaters, and active optical cables.

The pattern generator of the M8040A GBaud BERT provides a clean 32 and 26.5625 GBaud PAM4 output signal.

 

 

 

 

 

The Custom Power Behind Our Instruments

Pushing the boundaries of technology requires instantaneous bandwidth, spurious-free dynamic range, and signal fidelity beyond basic measurements. Keysight powers every performance product with custom MMICs, designed in-house, manufactured in our proprietary indium phosphide (InP) and gallium arsenide (GaAs) fab with custom ASIC signal processing that ensure the industry’s fastest, most reliable measurements. Count on Keysight to accelerate your next innovation. Keysight semiconductors in the M8040A High Performance BERTs enable speed, bandwidth, and flexibility for 400GbE transmission systems with excellent eye diagrams.

Key Specifications

Line Coding
NRZ
PAM3
PAM4
Standards
PCIe 6.0
PCIe 5.0
USB4
CCIX
SATA
SAS
PON
64G/128G FC
100/200/400 GbE
OIF-CEI-56G/112G
Number of Channels
1 channel
2 channels
Module Type
Pattern Generator
Error Analyzer
Max Sample Rate
64.8 GBd
Line Coding
Standards
Number of Channels
Module Type
Max Sample Rate
NRZ
PAM3
PAM4
PCIe 6.0
PCIe 5.0
USB4
CCIX
SATA
SAS
PON
64G/128G FC
100/200/400 GbE
OIF-CEI-56G/112G
1 channel
2 channels
Pattern Generator
Error Analyzer
64.8 GBd
View More
Amplitude:
0.9 Vpp @ 58 GBd
Clock data recovery built-in:
Yes w/ adj loop bandwidth (16 MHz max)
Equalizer:
FFE
FEC:
IEEE 802.3cd
Sync to A400
Jitter Type:
RJ
2-tone PJ
LF-PJ
BUJ
F/2
rSSC
sRJ
SSC
External ISI
Line Coding:
NRZ
PAM3
PAM4
Link Training:
PCIe
USB
SATA
SAS
CCIX
Max Sample Rate:
64.8 GBd
Module Type:
Pattern Generator
Error Analyzer
Number of Channels:
1 channel
2 channels
Standards:
PCIe 6.0
PCIe 5.0
USB4
CCIX
SATA
SAS
PON
64G/128G FC
100/200/400 GbE
OIF-CEI-56G/112G
M8040A high performance BERT

Interested in a M8040A?

Featured Resources for M8040A 64 GBaud High-performance BERT

View All Resources

View All Resources

Want help or have questions?