Choose a country or area to see content specific to your location
Brochures
Introduction
Advanced Model Analysis (AMA) performs model validation and analysis functions related to layout dependent effects (LDEs) in cutting-edge process technologies. It provides the solution for co-validation of SPICE models and LVS decks. AMA integrates a complete low including layout generation, layout extraction, SPICE simulation, data analysis and reporting.
The AMA platform consists of all the blocks needed for process design kit (PDK) veriication including test structure generation, layout extraction, SPICE simulation and data analysis. The platform can be tuned for different applications. For example, MQA is focused on the last two blocks, SPICE simulation and Data Analysis, and if no simulation is needed, the user can tune the platform for verifying the extraction decks. Normally when running AMA, all the four blocks are included and each block is independent of each other. The four blocks are:
Layout Generation Block
– To generate the test structures Design of Experiments (DOE) automatically according to user specification.
Layout Extraction Block
– To extract the generated layout into a SPICE netlist. Extraction decks can be decks with or without a Design for Manufacturing (DFM) implementation, with or without parasitic extraction.
SPICE Simulation Block
– To plug in the SPICE model and call SPICE simulators to run the simulation. y
Data Analysis Block
– To plot and analyze the data generated by the previous blocks.
Key Features
Rule Driven
– All the involved blocks are driven by simple rule iles
Built-in layout generator based on SKILL language
Powerful graphics and analysis functions
Flexible tool interface
– Including interface of physical veriication tools, DFM tools and SPICE simulators
Independent blocks
– All the involved blocks are independent in order to improve running eficiency
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.